??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS Z-HG-003
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BIS Z-HG-003
VERF
Availability
Available
BC
Order code
BAM012K
TC
Product identifier
BIS Z-HG-003
PX
Product view
47603_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.038 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Handle, Use = Holder for 30 mm diameter read/write heads, Material = POM black, Dimension = Ø 40 x 125 mm, Ambient temperature = 0...70 °C
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.